text.skipToContent text.skipToNavigation
Series CGSP

Series CGSP

Single and double acting, magnetic, self-centering
Sizes: 20, 25, 32, 40
Series CGSP grippers, available in 4 sizes (20, 25, 32 and 40) are parallel and double acting, self-centering and guided by means of a T-shaped sliding guide. Thanks to the materials and surface coating used, the gripper offers a high reliability. Moreover, the internal force transmission system is protected against the entrance of impurities by means of a steel cover so the gripper can also be used in dusty environments.

Extreme compact dimensions, a light design and high positioning repeatability make this series of grippers particularly suitable for handling small items, even if high operating frequencies are required.
Typical applications are pick & place, insertion, machine tending in the electronic components assembly sector, cosmetics & medical industry or in food packaging.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Type of construction Self-centering parallel gripper with T-guide
Operation Single acting (NO, NC), double acting
Bores Ø20, 25, 32, 40 mm
Force transmission Lever
Air connections M3 (Ø20, 25), M5 (Ø32, 40)
Working temperature 5°C ÷ 60°C
Storage temperature -10°C ÷ 80°C
Maximum use frequency 3 Hz (ø20, 25, 32), 2 Hz (ø 40)
Repeatability 0,02 mm
Interchangeability 0,1 mm
Medium Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication
Lubrication After 10 million cycles, grease the sliding zones using Molykote DX grease
Protection class IP 40
Compatibility ROHS Directive
Certifications ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80)
Materials PTFE, Silicone and Copper free
Working pressure Double acting: 2 ÷ 8 bar Single acting: 4 ÷ 8 bar

N.B. Pressurize the pneumatic system gradually in order to avoid uncontrolled movements

Full screen
Your configuration