text.skipToContent text.skipToNavigation
Series QR

Series QR

Magnetic, cushioned
7, 10, 20, 30, 50 mm
Rotation angles: 0 - 190°
The Series QR rotary actuators are cylinders with a double piston, able to provide high torques while ensuring high stability and a precise rotary movement.
The rotation angle can be easily set as desired between 0° and 190° by means of adjustment bolts or hydraulic absorbers positioned on one side of the rotary table. The use of shock absorbers allows the dampening of two to five times more kinetic energy than with regulation bolts. The rotary table is compact and allows direct mounting of the load. Their compact design, lightness and ease to combine with EOAT make these actuators particularly suitable for use in the assembly and packaging sectors and any application that requires transfer, tilting or rotation of objects.

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Type of construction "Rack & Pinion" system
Operation double-acting
Materials profile, end blocks and rotor = aluminium - rack = steel - pinion = steel – rack’s guide ring = PTFE - seals = NBR
Type of mounting by means of screws in the central body
Sizes 07, 10, 20, 30, 50
Operating temperature 0°C ÷ 70°C
Standard rotation angles 0 - 190°
Minimum rotation angle (with shock absorber) 10 = 66°, 20 = 52°, 30 = 46°, 50 = 70° (under these values the rotation is totally cushioned)
Repeatability <0,2°
Bearings ball bearings
Operating pressure 1 - 10bar, 1 - 7bar (for 7mm), 1-6bar (for versions with shock absorber)
Medium filtered air in class 7.8.4 according to ISO 8573-1 standard. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Sensors
Full screen
Your configuration

SERIES QR ROTARY ACTUATORS

*maximum protrusion, with 190° rotation angle adjustment



Mod. A B C D E F G H I L M N O P Q R S T U V W X Y Z
07 18,3 23 45 41 34,5 3 M4x0,7 30 3 - 7 M5x0,8 6 18,4 - 20 39 M4x0,7 40 - - - M5x0,8 79
10 17,3 34 60 50 47 3 M5x0,8 27 4 9,5 15 M8x1,25 5 20 5 20 45 M8x1 46 34,5 28 3,5 M8x1,25 92
20 24,8 37 76 65 54 4 M6x1 34 5 12 17 M10x1,5 9 27,5 6,5 28 60 M10x1 61 47 30 3 M10x1,5 117
30 24,8 40 84 70 57 4 M6x1 37 5 12 22 M10x1,5 10 29 7 32 65 M10x1 67 50 33,5 3,5 M10x1,5 127
50 31,3 46 100 80 66 5 M8x1,25 50 6 15,5 26 M12x1,75 11 38 10 35 75 M14x1,5 77 63 37,5 3,5 M12x1,75 152


ROTARY ACTUATORS SERIES QR



Mod. AA AB AC AF AH AI AJ AK AM AN AO AP AQ AR
07 42,7 12,2 - 6,3 3 - - - - 29 M4x0,7 32,5 7,5 4,5
10 55,4 15,5 28 8 4,5 30,9 12 M5x0,8 19 32 M5x0,8 27 11 6,5
20 70,4 16 30 10 6,5 34,8 15 M5x0,8 24 43 M6x1 36 14 8,5
30 75 18,5 32 10 5 34,8 15 G1/8 28 48 M6x1 39 14 8,5
50 85 22 37,5 12 5,5 54,3 18 G1/8 33 55 M8x1,25 45 18 10,5