text.skipToContent text.skipToNavigation
Series CGSY

Series CGSY

Double acting, magnetic, self-centering
Size: 10, 16, 20, 25
Series CGSY has been designed to guarantee constant performance over time, even in demanding applications that require high levels of productivity. The gripper’s opening angle of 180° enables operation in large work areas, while at the same time optimizing product handling.
This makes it particularly suitable for duties such as blowing PET bottles and in filling applications for the food or chemical industries.

Its design and the materials used assure accurate operation even in harsh environments contaminated with dust or vapour and in applications where frequent washdown is usual.
Series CGSY grippers guarantee precision and flexibility during installation. Each gripper has calibrated holes on the base and side for very precise positioning.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Type of construction Radial gripper
Type of operation Double-acting
Sizes 10, 16, 20, 25
Force transmission Cam system
Closing torque at 6 bar 50 - 790 Ncm
Opening/closing angle 2x90°
Air connections M5
Operating pressure 2 ÷ 8 bar
Operating temperature 5°C ÷ 60°C (standard)
Store temperature -10°C ÷ 80°C
Maximum use frequency 3 Hz
Repeatability 0.05°
Medium Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used,
we recommend ISOVG32 oil and to never interrupt lubrication.
Compatibility ROHS Directive
Certifications ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80)
Materials PTFE, Silicone and Copper free
Compatible magnetic proximity switches Series CSD

NOTE: Pressurize the pneumatic system gradually in order to avoid uncontrolled movements

Full screen
Your configuration